Breadcrumbs

Home > All Products > Generators > 50Hz Products > 22kVA 50Hz Protector 3-Phase Standby Generator
main product image

Protector 22kVA 50Hz 3-Phase Standby Generator

Model #RG02224RNAX

For Pricing

Contact Dealer Where To Buy

Add to My Products

Protector 22kVA 50Hz 3-Phase Standby Generator
Features and Benefits

Automatic Backup for Large or Custom Homes
Looking to back up your entire home, or more items than usual? Consider the Protector Series gaseous automatic backup generator line. These units powers essential appliances and modern technologies during power outages, allowing homeowners and their families to continue living life comfortably and without interruption.

What Makes the Protector Series Such a Great Choice?
Generac's Protector Series offers benefits that competitors’ can’t match. Installation flexibility and cost reduction. Sophisticated, yet intuitive controls. Quiet operation. Supported by a 24/7/365 customer support team at our corporate headquarters, and a nationwide dealer network of more than 6,000 strong.

Keep your power and the peace with this 22kVA 50Hz generator
Packing a lot of power into a smaller footprint with less noise, ideal applications include larger homes, gas stations, convenience stores and other small businesses.

Protector 22kVA 50Hz 3-Phase Standby Generator<strong><br/>Features and Benefits</strong>

Powerful low-speed, liquid cooled engine is engineered to run at only 1500 rpm for a substantially quieter generator, consuming less fuel and giving both the engine and alternator a longer life. Packs more power into a smaller footprint than air-cooled models.

Generac's Evolution™ Controller
The most comprehensive available. The dual-line, tri-lingual LCD display allows for easy monitoring and management of generator functions.

Clean burning, continuous fuel choice of LP or natural gas.

Quiet-Test™ mode for a weekly self-test. Programmable feature validates proper operation. Runs at lower RPM for reduced noise, less fuel consumption and fewer emissions.

Standard aluminum, all-weather enclosure provides the ultimate protection from the elements. Aluminum’s corrosion resistance prolongs the life of your generator and is recommended for salt-air, coastal locations.

Neutral styling, color and small footprint fits unobtrusively into landscaping.