Breadcrumbs

Home > All Products > Generators > Portable Generators > GP Series > GP6500E 49ST COSENSE
  • thumbnail
  • thumbnail
  • thumbnail
main product image

GP6500E

Model #7713

Starting At

$999.00 MSRP

GP6500 6,500-Watt Portable Generator with COSENSE® Technology

Generac’s GP6500 portable generator with COSENSE® Technology provides lots of power while protecting you and your home from carbon monoxide (CO) poisoning. If you inadvertently use the GP6500 indoors or in an enclosed space, COSENSE® WILL automatically shut off your unit when increased CO is detected. This unit also offers PowerRush™ Advanced Technology, which delivers more than a 40% increased starting capacity*. Generac’s OHV engine and large-capacity steel fuel tank ensures long engine life and run times, while the steel tube cradle provides added strength. The low-oil feature protects the generator from damage. The GP6500 can be easily transported across rough or difficult terrain with the heavy-duty wheels and easy fold-down handle. Even maintenance is a breeze, with the hour meter keeping track of necessary upkeep at regular intervals.  

Featuring COsense® Technology: STOPS. ALERTS. SAVES. Powerful protection against hazardous carbon monoxide.

Featuring PowerRush™ ADVANCED TECHNOLOGY – Delivers over 40% more starting capacity allowing you to do more with less.*  

Generac's OHV engine – with splash lubrication provides a long engine life 

Low-Oil Pressure Shutdown – Automatically safeguards engine from damage 

Large Capacity Fuel Tank – With incorporated fuel gauge provides durability and up to a 10.5 hour run-time at 50% load. 


Hardened 1 ¼” Steel Tube Cradle – For added strength and durability 

Hour Meter – Tracks maintenance intervals

Heavy-Duty, Never-Flat Wheels – allow for easy portability 

Fold-down handle – for sturdy portability and compact storage

*Increases electrical current upon demand above rated output when starting electric motors. 

<strong>GP6500 6,500-Watt Portable Generator with COSENSE® Technology</strong>

Features


The Power to Live. Work. Play.

Portable generators are a welcome addition to many activities at home, at work, and away. In an emergency, portable generators can provide critical backup power. They make camping and tailgating more comfortable. And contractors appreciate the flexibility portable power brings to the jobsite.