Breadcrumbs

Home > All Products > Water Pumps > CW20K-7732
  • thumbnail
  • thumbnail
  • thumbnail
  • thumbnail
main product image

2" Clean Water Pump with Hose Kit

Model #7732

Starting At

$399.00 MSRP Where To Buy

Add to My Products

Downloads:

Generac CW20K 2” Clean Water Pump with Hose Kit

Tackle big jobs faster with a CW20K, featuring a powerful Generac 208cc OHV engine and custom Easy Prime™ funnel design for quick and easy priming. Its durable silicon carbide mechanical seals and cast iron volute and impeller keep this pump running longer and more efficiently.

Durable 7/8” frame to withstand the harsh environment

Generac 208cc engine with low-oil shut down

Onboard instructions with icons of key touch points make this pump easy to use

Easy Prime™ custom funnel design with tethered priming cap for quick and easy priming

Color-coded suction and discharge ports to ensure the correct hose connections (Blue = Discharge; Green = Suction)

Easily pumps up to 158 gallons per minute

Silicon carbide mechanical seal for long life

All inclusive kit includes 12 foot suction hose, 25 foot discharge hose, and strainer

Generac <strong>CW20K 2” Clean Water Pump with Hose Kit</strong>
Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

Rated 1 out of 5 by from Worked for 3 days Purchased pump on a Sunday, opened box set it up per instructions and worked great for 2 hours on Monday. Worked for 2 hours on Tues and Thursday. Friday tried to pump water and no suction,no clogged hoses no debris, pump primed but no suction. Called company and very friendly customer service operator tells me to take it to a service center, fine but why would it fail after 6 total hours of run time. And now I need a new pump to work and take time off to get it to a service center that's only open while I'm working. Have to say they are not a quality place if equipment fails that fast. I know people that have cheap predator clones that swear by them. Going to get one and try it. Don't recommend generac do research and buy smarter
Date published: 2024-04-19
  • y_2024, m_4, d_27, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_, sid_cw20k, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
CW20K-7732 is rated 1.0 out of 5 by 1.
  • y_2024, m_4, d_27, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_, sid_cw20k, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 96ms
  • REVIEWS, PRODUCT