Breadcrumbs

Home > For Homeowners > Home Backup Power > PowerPact

Home Backup Products+-

Automatic Backup Power Almost Every Homeowner Can Afford

Generac PowerPact

THE AFFORDABLE, AUTOMATIC ALTERNATIVE TO PORTABLE GENERATOR POWER

Like Generac’s other home standby generators, the PowerPact provides automatic backup, specifically to essential circuits. It protects what’s most important to homeowners, like refrigerators, well pumps and select appliances, and it does so automatically.

PowerPact <strong>Features</strong>

Why Choose A PowerPact Home Backup Generator Over A Portable Generator?

The Generac PowerPact is lightweight and has a compact footprint, allowing for easy installation. And like all Generac home standby generators, it's permanently installed, operates automatically, and doesn't need refueling. Plus it's backed by 24/7/365 customer support at our corporate headquarters, and a nationwide dealer network more than 5000 strong.

OHV® Engine

The powerful Generac OHV engine is designed for reliability and long life.

CONTINUOUS FUEL CHOICE

Run the PowerPact home backup generator on your home's existing natural gas or liquid propane (LP) fuel supply.

CERTIFIED FOR 18” INSTALLATION TO THE HOME

Third-party certified to NFPA standards to be installed as close as 18” from the home’s exterior wall, provided it is located away from doors, windows, and fresh-air intakes, and unless otherwise directed by local codes.

MOBILE LINK™ REMOTE MONITORING

Mobile Link is the cellular remote monitoring system from Generac that lets you check on your generator’s status even when you are away using your computer, tablet or smartphone.

Sold separately.

TRUE POWER™ TECHNOLOGY

Best-in-class power quality with less than 5% total harmonic distortion means clean, smooth operation of your sensitive electronics and appliances.

Generac offers a variety of financing options for your home generator system purchase. Click the button below to learn more!

Explore Financing Options
Special

Schedule a Free Risk Assessment

Call to Schedule

Call Us at 1-844-242-3494
The best way to find out what generator you need is to schedule a risk assessment.
Chat Now
Chat With a Customer Service Representative

Schedule a Free Risk Assessment

*Required Fields