Support For Your RTSX400A3

Questions? Call Us! 888-GENERAC

main product image


RTSX400A3

Model #:
RTSX400A3
Add to My Products
For the most accurate results, enter your serial number. For help finding your serial number, click here.

Manuals

Model Number: RTSX400A3
Description: TRANS SW 400A 120/240 1P NEMA3

File Type Manual (PDF) Item Number Language
Owner Manual MANUAL RTS 400A 120/240V 0H7443 EN
Install Manual INSTALL RTS 24 X 36 X 10 0F6401 EN
Owner Manual MANUAL RTS 400A 120/240V 0H7443 EN
Parts Manual / EV (Unit) EV 400A NON SERV GEN 0H7267A EN
Schematic Drawing SD/WD 400A XFER SW RTSN 0H7257 EN
Wiring Diagram/Schematic Drawing ID RTSX 400A 0H7453 EN
Schematic Drawing SD/WD 400A XFER SW RTSN 0H7257 EN
Unit Warranty Statement WARRANTY STATEMENT G26 0H8588 EN
Wiring Diagram/Schematic Drawing SD XFERSW W 200A 600V 3P 0D4520 EN