Configured vs. Standard Gensets

Choices to Meet Your Power Generation Needs

Generac Protector Series generatorComparing configured versus standard generators is like comparing apples to oranges. It can’t be done. They are different and they are different for many reasons.

Some facilities and applications can use essentially “off the shelf” generators, such as our Protector Series. These generators raise the bar for light commercial standby units with performance and reliability as well as ease of installation.

Explore the Protector Series
 

Customization Around Unique Needs

Generac has found, however, that most large commercial and industrial applications have unique needs requiring custom specifications. This may include factors such as the electrical or fuel requirements of the generator – or the installation location—on an outside pad, indoors, parking garage, or up on a rooftop. In many cases, a generator system may need to be configured to meet specific noise requirements, or NFPA code requirements.

Fuel choices are now playing an even greater role…while diesel has been the traditional choice, natural gas, and bi-fuel generators offer greatly extended runtimes, so you can protect your facilities for much longer periods of time during a crisis. These generators are also eco-friendly with fewer emissions compared to diesel so many businesses are making the switch. And Generac’s Bi-Fuel™ generators are the only ones fully integrated—and EPA compliant—straight from the factory.
 

Modular Power Systems (MPS) Grow with Your Power NeedsScreenshot of the Power Design Pro software

Your business could be a start-up, so while you want to make a smart investment in backup power, you also don’t want to buy more kWs than you need. Our innovative Modular Power Systems (MPS) allow you to start with a smaller kW generator and then “plug in and play” additional units as you grow. Those units can feature different fuel options. This gives you genset redundancy and scalability. Win-win.
 

Tailor Components for Your Needs

Your application may need larger alternators, sound-attenuated enclosures, or other specially engineered features, and we can deliver that. Generac’s configured generators are created to give you performance, reliability, and durability. Our Power Design Pro™ app can help you size your generators as well as recommend options that meet your design requirements. 

Explore Our Configured Gensets

At Generac, Power is Our Sole Focus

With more than 59 years in the business, we have driven generator innovation. We can provide single generator sets up to 3.25 MW as well as multi-megawatt paralleling solutions up to 100MW. So whether you need a specially engineered mission critical solution, or like many small to mid-sized businesses, a standard modelized generator, there is only place to go: Generac Industrial Power.

Find a Distributor

Find sales and service dealers

Location Filter

Select Your Country

Enter Your Location

Select Proximity

  1. Miles
loading...

Dealer Search Results