50kW Gaseous Generator (5.4L)
Trust our 5.4L Generac engines to deliver the power you need to protect your essential operations providing 50 kW.
*L2 sound attenuated enclosure
50kW Gaseous Generator (6.8L)
Our impressive 6.8L engines deliver the performance you need with 50 kWs for virtually any light commercial application.
45kW Gaseous Generator
Run on natural gas or propane with our durable 5.4L engine, providing 45 kW of power.
40kW Gaseous Generator
Reliability and power are built into all our Generac 5.4L engines providing 40 kW to meet the needs of many light industrial applications.
35kW Gaseous Generator
Our Generac engines are built for endurance, so our 5.4L engines will give you the reliability you need in our compact 35 kW natural gas generators.