Breadcrumbs

Home > For Homeowners > Transfer Switches > Manual Transfer Switches

Backup Power for Your Home
Without Extension Cords


UPGRADEABLE TRANSFER SWITCH

 

PROTECT WHAT’S MOST IMPORTANT TO YOU WITH HOMELINK™

Generac’s HomeLink™ Upgradeable Transfer Switch goes beyond what other manual transfer switches can do. It makes upgrading from a portable generator to automatic standby power simple and affordable.

Learn More
Portable Generator

Backup Power for the Whole House

Our service-entrance rated transfer switches include a 200 Amp utility main. Designed to mount on the outside of a house or building next to the utility meter, it connects to the load center indoors via sub-feed lugs. Instead of connecting just a few circuits, this transfer switch allows you to feed generator power to your entire load center and manually turn off selected loads up to the capacity of the generator. Includes locking plug for quick generator cord connection and extra spaces for up to 12 branch circuits to feed other panels like a barn, detached garage, or workshop.

Learn More

Backup Power for the Essentials of Your Home

This 30 Amp transfer switch can be mounted next to the existing load center to power a single circuit such as a water heater, well pump or small air conditioner during a power outage. Its NEMA 3R corrosion resistant aluminum enclosure has a hinged cover for added protection from the elements. UL Listed for US and Canada. 

Learn more
Portable Generator