Backup Power for Your Entire Manufacturing Process
Protect Your Bottom Line and Prevent Downtime
When the power goes out due to grid failures or weather, you could suffer inventory losses, equipment failures or miss “just-in-time” delivery dates resulting in the loss of thousands or even millions of dollars in revenue. For many processes, loss of power spoils the end product which now becomes scrap and has to be disposed. Staff members working overtime hours will not be able to compensate for the waste.
During an outage:
- Production halts
- Supply chains are interrupted
- Equipment is damaged
The possibility of you losing power frequently or for long periods of time can make customers and suppliers nervous about doing business with you. Tell them you’ll be up and running no matter what. Tell them you have a Generac generator.
Contact Us
Generac Industrial Power will make sure you're ready for the next power outage. For a limited time, we are offering FREE basic startup for qualifying orders*. Let us be your power solution, and have peace of mind.
*Load bank text not included. Ground level installation only.
Providing Big Power
750kW to 3.25 MW and Unlimited Paralleling Capabilities
Generac has expanded our product line to meet ongoing needs. We have added large kW diesel generators to meet growing power demands at the same time, we have developed innovative natural gas and bi-fuel generators. While many facilities can be served by a single large kW generator, your operation may be growing and need more flexibility and scalability for backup power. Generac’s disruptive Modular Power Systems (MPS) allow you to easily add generators as your power needs grow. Generac also offers a vast array of backup/emergency and prime power solutions to meet your needs. We offer low kW generators ideal for smaller manufacturers.
Turn your generator into an asset with Generac’s Smart Grid Ready natural gas units. In addition to peace of mind during a power outage, you can also enable the sale of power back to the grid in times of peak demand, reducing the amount of strain on the gird and offsetting a portion of your monthly energy expenses.