Transfer Switch, Automatic | PSTS | 100-1200Amp | Bypass Isolation

PSTS | 100-1200A | Bypass Isolation | Open & Delayed Transition

These distinctive Generac models combine an automatic transfer switch with an isolation mechanism and a manual bypass switch to provide redundant power transfer and re-transfer capability for critical-need applications requiring consistent and uninterrupted power to the load.

  • 100 – 5000 Amp
  • Open with Time Delay Neutral or In-Phase Transfer
  • Closed Transition
  • Bypass Isolation
  • Contactor, Power Frame, or Molded Case Breaker
  • 2, 3, 4 Pole
  • NEMA 1, 12, 3R, 4 & 4X
  • UL1008/CSA/NFPA/NEC/ISO/ANSI/OSHPD/IEC
  • Microprocessor Based Control
  • Two Wire Start – Any Generator Controller
  • Service Entrance and Non-Service Entrance Rated