Transfer Switch, Automatic | PSTS | 2000-5000Amp | Bypass Isolation | Closed Transition

PSTS | 2000-5000A | Bypass Isolation | Closed Transition

The Power Series Transfer Switch line features 3 different platforms with multiple technologies to offer the most flexible solutions up to 5,000 AMPs.  All platforms are rated for 3 cycle operation with highly reliable mechanisms with safety interlocks. Service entrance models are 100 percent rated and available with integral overcurrent protection.

These distinctive Generac models combine an automatic transfer switch with an isolation mechanism and a manual bypass switch to provide redundant power transfer and re-transfer capability for critical-need applications requiring consistent and uninterrupted power to the load.

  • 100 – 5000 Amp
  • Open with Time Delay Neutral or In-Phase Transfer
  • Closed Transition
  • Bypass Isolation
  • Contactor, Power Frame, or Molded Case Breaker
  • 2, 3, 4 Pole
  • NEMA 1, 12, 3R, 4 & 4X
  • UL1008/CSA/NFPA/NEC/ISO/ANSI/OSHPD/IEC
  • Microprocessor Based Control
  • Two Wire Start – Any Generator Controller
  • Service Entrance and Non-Service Entrance Rated