TX Series 301

Transfer Switch, Automatic | 301 | 1200-1600Amp | Service Entrance Rated, Closed Transition

301 | 1200-1600Amp | SE Rated, Closed Transition

Generac’s Closed Transition 1200-1600A SE transfer switch ensures seamless power transitions, designed to eliminate power interruptions even during load transfer. It is built to meet the stringent requirements of Mission Critical markets, providing unmatched reliability and performance. Its compact design and 100% rating provide cost-saving benefits without compromising functionality. 

This transfer switch offers cutting-edge technology for breaker coordination with its industry-leading 100kA WCR rating. 

Key Features 

  • Seamless Closed Transition: 
    Eliminates power interruptions, ensuring an uninterrupted load transfer. 
  • Size Offering: 
    Available up to 1600A, supporting 480 VAC and up to 60 Hz. 
  • High Withstand and Closing Ratings: 
    Designed with 100kA WCR for optimal breaker coordination. 
  • Generac Patented Design: 
    Double-throw robust construction featuring a patented contactor design. 
  • Generac Designed Control: 
    Includes front-accessible controls, USB functionality, and up to 60 minutes of built-in battery backup. 
  • Compact Footprint: 
    100% rated design reduces the need to oversize, saving space and costs. 

 Applications 

The TX Closed Transition SE Transfer Switch is the preferred choice for: 

  • Healthcare Facilities: Ensuring smooth operation of critical life-saving equipment. 
  • Data Centers: Providing reliable, interruption-free transitions. 
  • Retail and Manufacturing Facilities: Supporting operational continuity during outages. 

Certifications 

  • ETL Certified to UL 1008: Exceeds U.S. safety and performance standards for industrial applications. 

Specifications

Product Series: TX Series 301

Service Entrance Rated:

NEMA Rating:

Load Shedding:

Voltage:

Enclosure Type: