TX Series 301

Transfer Switch, Automatic | 301 | 1200-1600Amp | Service Entrance Rated, Open and Delayed Transition

301 | 1200-1600Amp | SE Rated, Open and Delayed Transition

Generac’s 1200-1600A Service Entrance Rated (SE) TX Series transfer switches are designed to meet the evolving demands of Mission Critical markets. This product delivers reliable performance with high WCR (Withstand Close-On Ratings) capabilities, ensuring smooth coordination for engineers and a seamless power transfer experience. 

Key applications benefit from the reduced footprint of this 100%-rated switch, allowing for cost-efficient and compact installations without the need to oversize equipment. 

 Key Features 

  • Size Offering: 
    Available in 1200-1600A, accommodating up to 480 VAC and 60 Hz. 
  • High Withstand and Closing Ratings: 
    Designed with 100kA WCR, ensuring robust performance and peace of mind during breaker coordination studies. 
  • Generac Patented Design: 
    Double-throw robust construction utilizing a patented contactor-type design for durability and reliability. 
  • Advanced Control Accessibility: 
    Includes front-accessible controls with USB functionality and 60 minutes of built-in battery backup. 
  • Compact Footprint: 
    100% rated switch eliminates oversizing, reducing both installation costs and physical space requirements. 

 Applications 

The TX 1200-1600A SE transfer switch is designed for: 

  • Healthcare Facilities: Supporting life-saving equipment and critical loads. 
  • Data Centers: Maintaining continuous operation and uptime. 
  • Retail and Manufacturing Facilities: Ensuring seamless transitions during outages. 

 Certifications 

  • ETL Certified to UL 1008: Built to exceed U.S. standards for safe and reliable operations. 

Specifications

Product Series: TX Series 301

Service Entrance Rated:

NEMA Rating:

Load Shedding:

Voltage:

Enclosure Type: