Stationary Generator | 1500kW | Diesel | 46L

Industrial Generator, 1500kW | Diesel | 46L

Built to Withstand. Designed to Simplify.

The Generac D46L diesel generator delivers dependable backup power for facilities that can’t compromise on uptime. Engineered around the modern Perkins D46L 12-cylinder engine and paired with the Deep Sea G8601 controller, this platform simplifies installation, reduces complexity, and meets the newest UL2200 3rd Edition safety standards. With shared enclosure components, complete exhaust system, and flexible runtime options, the D46L is the smarter, streamlined solution for 1250–1500 kW applications.

Modern Engine Platform

Perkins D46L 12-cylinder diesel engine provides strong transient response, improved serviceability, and global parts availability. Turbocharged / aftercooled design ensures stable power output under heavy loads.

Deep Sea G8601 Controller

Advanced control platform with PLC functionality, Modbus® RTU/TCP, SNMP, integrated data logging, and on-screen system mimic (SLDs).

Exhaust System

Configurable exhaust collector with Hospital and Critical Grade options, providing flexibility on installations and sound while creating a cleaner, more compact installation footprint.

Modular Power System (MPS) Paralleling

Generac’s MPS architecture allows multiple units to operate in parallel for up to 99.999 % reliability, easy scalability, and simplified serviceability.

Breaker Configuration

Flexible breaker configurations (left/right positioning, full-rated amperage) support a wide range of site conditions.

Performance & Product Snapshot:

Cooling System: Pressurized closed-loop with 50/50 ethylene glycol; high-ambient engineered

Alternator System: Robust built utilizing permanent magnet excitation, low reactance, and both dedicated and re-strapable applications support a versitile offering

Power Nodes: 1250 kW & 1500 kW

Ideal For: Healthcare, utilities, data centers, industrial campuses, large commercial buildings, and infrastructure operations.

Applications: Standby and mission-critical backup power where simplified installation, platform standardization, and long-term reliability matter.

Footprint: Approx. 219 in L × 95 in W × 99 in H (open set, tank optional)

Operating Temperature: Designed for high ambient conditions to operate in the most extreme environments. 

Certifications: UL2200 (3rd Edition), EPA Certified Stationary Emergency, NFPA 110

 

Specifications

Fuel Type: Diesel

Engine Size (Liters): 45.84

Engine Output (kW): 1,500

Running Watts (W): 1,500,000

kW/kVA Prime: 1350/1687

Engine Manufacturer: Perkins

Controller Type: DSE G8601 Controller

Enclosure: N/A

HZ: 60

Emissions Compliance: EPA Certified Emergency