Stationary Generator | 200kW | Gaseous | 14.2L

200kW Gaseous Generator

Features & Benefits

Keep all your business’s essentials up and running with a Generac 200kW generator. This generator is equipped with a heavy duty, industrial-grade engine that stands up to extreme conditions inside and outside. Take advantage of a durable enclosure that utilizes the highest level of noise reduction. All of our industrial gas generators are completely cost effective and give you the best value for the output so you can afford more of what you need for your business.

Generac is one of North America’s largest suppliers of power generation equipment. For more than five decades, Generac has designed and manufactured diesel, natural gas, and bi-fuel generators that meet the demands of any application.

 

Enclosure

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.
 

Spark-Ignited Engine

Generac builds its spark-ignited engines from the block up utilizing advanced engineering expertise.
 

Industrial Alternator

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.
 

POWERMANAGER® Controller

Generac engineers its generator controls with safety and convenience as top priorities.
 

Generator Paralleling

Generac's Modular Power Systems (MPS) boast a rate of up to 99.999% reliability, and are more cost-effective and flexible than single generators with the same load capacity.

Specifications

Fuel Type: Gaseous

Engine Type: 6-cyl in-line

Engine Size (Liters): 14.2

Engine Output (kW): 200

Running Watts (W): 200,000

kW/kVA Prime: 180/225

Engine Manufacturer: Generac

Controller Type: Power Zone Pro

Enclosure: Steel or Aluminum

Emissions Compliance: EPA Certified Emergency & Non-Emergency