Stationary Generator | 230kW | Diesel | 8.7L

*L2 sound attenuated enclosure

Industrial Generator, 230kW | Diesel | 8.7L

Power You Can Depend On.

Generac’s 8.7 L 200 kW, 230 kW &  250 kW industrial diesel generators deliver proven performance for mission-critical applications. With key components—alternator, controls, and enclosures—all designed and built by Generac, this unit provides dependable standby power that’s easy to maintain, service, and trust. Built tough and tested to perform, it’s the reliable solution for large commercial and light industrial facilities that can’t afford downtime.

 

Features & Benefits

Proven 8.7 L Diesel Engine: Turbocharged, aftercooled 6-cylinder engine provides consistent output, superior fuel efficiency, and long-lasting reliability under load.

Deep Sea G8601 Controller: Advanced control platform with PLC functionality, Modbus® RTU/TCP, SNMP, integrated data logging, and on-screen system mimic (SLDs).

Industrial-Grade Alternator: Brushless excitation alternator with Class H insulation and <5% THD ensures clean, stable power for sensitive systems and electronics.

Engineered Enclosures: Generac-built enclosures feature sound-absorbing materials, corrosion-resistant coatings, and extreme weather protection. 

Integrated Fuel System Options: UL 142 / ULC S601 double-wall tanks available for extended runtime and secure, environmentally safe operation.

Performance

Sound Levels/Enclosures: Open and Weather-Protected through Level 2 Sound-Attenuated Enclosures for stringent noise requirments.

Construction: Steel or aluminum with RhinoCoat™ powder-coated finish protects against rust, UV and weather for long-term durability

Product Snapshot

Power Nodes: 200 kW | 230 kW | 250 kW 

Ideal For: Medical facilities, light industrial facilities, municipal infrastructure and commercial buildings requiring dependable standby power.

Applications: Standby power where consistent output, serviceability, and extended runtime are essential.

Footprint: Engineered with multiple enclosures with space efficient designs

Operating Temperature: Up to 120 °F (50 °C) before derate

Certifications: EPA Certified Stationary Emergency, UL2200, NFPA 110 Compliant

Specifications

Fuel Type: Diesel

Engine Type: 6-cyl in-line

Engine Size (Liters): 8.7

Engine Output (kW): 230

Running Watts (W): 230,000

kW/kVA Prime: 207/259

Engine Manufacturer: Iveco/FPT

Controller Type: Digital

Enclosure: Steel or Aluminum

HZ: 60

Emissions Compliance: EPA Certified Emergency