Stationary Generator | 275kW | Gaseous | 14.2L

275kW Gaseous Generator

Keep all your business’s essentials up and running with a Generac 275kW generator. Take advantage of a durable enclosure that utilizes the highest level of noise reduction. All of our industrial gas generators are completely cost effective and give you the best value for the output so you can afford more of what you need for your business.

Generac is one of North America’s largest suppliers of power generation equipment. For more than five decades, Generac has designed and manufactured diesel, natural gas, and bi-fuel generators that meet the demands of any application.

 

Features & Benefits

Enclosure

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

Spark-Ignited Engine

Generac builds its spark-ignited engines from the block up utilizing advanced engineering expertise.

Industrial Alternator

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

POWERZONE™ PRO SYNC Controller

The Generac Power Zone® Digital Control Platform is a fully integrated and multipurpose family of controllers for Generac’s single genset and Modular Power Systems (MPS) applications.

Specifications

Fuel Type: Gaseous

Engine Type: 6-cyl in-line

Engine Size (Liters): 14.2

Engine Output (kW): 275

Running Watts (W): 275,000

kW/kVA Prime: 248/309

Controller Type: Power Zone Pro Sync

Enclosure: Steel or Aluminum

HZ: 60

Emissions Compliance: EPA Certified Emergency & Non-Emergency