Stationary Generator | 350kW | Diesel | 12.9L

*L2 sound attenuated enclosure

Industrial Generator, 350kW | Diesel | 12.9L

Recognized for built-in quality, our 350 (kW) diesel generators meet an endless variety of business-critical applications. With exceptional support through our knowledgeable sales and service, you become part of the Generac team. 

GENERATOR ENCLOSURE

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

INDUSTRIAL ALTERNATOR

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

POWERMANAGER® CONTROLLER

Generac engineers its generator controls with safety and convenience as top priorities.

GENERATOR PARALLELING

Generac's Modular Power Systems (MPS) boast a rate of up to 99.999% reliability, and are more cost-effective and flexible than single generators with the same load capacity.

Specifications

Fuel Type: Diesel

Engine Type: 6-cyl in-line

Engine Size (Liters): 12.9

Engine Output (kW): 350

Running Watts (W): 350,000

kW/kVA Prime: 315/394

Engine Manufacturer: Iveco/FPT

Controller Type: Digital

Enclosure: Steel or Aluminum

HZ: 60

Emissions Compliance: EPA Certified Emergency