Model #: SD050
*L2 sound attenuated enclosure
Alternators are as important to power generation as engines. Generac's in-house built alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.
Available in single-phase or three-phase, the 50kW industrial diesel generator set provides 60-208amps of power. There are open set, standard enclosure, or Level 1 or 2 acoustic enclosure options. Made with a 4 cylinder engine, it features a Power Zone ® 410 Controller. 50kW generators have the power to backup essential equipment in small industrial or commercial buildings.
Fuel Type: Diesel
Engine Type: 4-cyl In-line
Engine Size (Liters): 4.5L
Engine Output (kW): 50
Running Watts (W): 50,000
kW/kVA Prime: 45/56
Engine Manufacturer: Generac
Controller Type: Digital
Enclosure: Steel or Aluminum
HZ: 60
Emissions Compliance: EPA Certified Emergency