Keep all your business’s essentials up and running with Generac's 4.5L 50kW generator. Our factory-built Generac engines are easy to maintain and provide extreme endurance. We test every engine in our state-of-the-art lab, so you can be assured they will give you the performance you need each and every time.
Generac is one of North America’s largest suppliers of power generation equipment. For more than five decades, Generac has designed and manufactured diesel, natural gas, and bi-fuel generators that meet the demands of any application.
Generac builds its spark-ignited engines from the block up utilizing advanced engineering expertise.
Generac engineers its generator controls with safety and convenience as top priorities.
Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.
Fuel Type: Gaseous
Engine Type: 4-cyl In-line
Engine Size (Liters): 4.5
Engine Output (kW): 50
Running Watts (W): 50,000
kW/kVA Prime: 45/56
Engine Manufacturer: Generac
Controller Type: Power Zone Pro
Enclosure: Steel or Aluminum
HZ: 60
Emissions Compliance: EPA Certified Emergency & Non Emergency