Stationary Generator | 80kW | Gaseous | 9.0L

Gaseous 80 KW - 100 KW Gaseous Standby Generator

Keep all your business’s essentials up and running with Generac's 9.0L 80kW generator. Take advantage of a durable enclosure that utilizes the highest level of noise reduction and weather resistance. All of our industrial natural gas generators are completely cost effective and give you the best value for the output so you can afford more of what you need for your business.

Generac is one of North America’s largest suppliers of power generation equipment. For more than five decades, Generac has designed and manufactured diesel, natural gas, and bi-fuel generators that meet the demands of any application

 

80 kW Gaseous Genset Features & Benefits

Generator Enclosure

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

Spark-Ignited Engine

Generac builds its spark-ignited engines from the block up utilizing advanced engineering expertise.

Industrial Alternator

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

POWERMANAGER® Controller

Generac engineers its generator controls with safety and convenience as top priorities.

Specifications

Fuel Type: Gaseous

Engine Type: 8-cyl V-type

Engine Size (Liters): 9.0

Engine Output (kW): 80

Running Watts (W): 80,000

Standard Power (kW): 80

kW/kVA Prime: 72/90

Engine Manufacturer: Generac

Controller Type: Digital

Enclosure: Steel or Aluminum

HZ: 60

Emissions Compliance: EPA Certified Emergency & Non-Emergency