Stationary Generator | 900kW | Diesel | 30.6L

*L1 sound attenuated enclosure

Industrial Generator, 900kW | Diesel | 30.6L

Our diesel generators are the workhorses of the industry, trusted to deliver the power, longevity, and reliabilty needed for the harshest environments. Our vertically integrated manufacturing ensures our generators meet the highest standards--yours. 

GENERATOR ENCLOSURE

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

INDUSTRIAL ALTERNATOR

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

POWERMANAGER® CONTROLLER

Generac engineers its generator controls with safety and convenience as top priorities.

GENERATOR PARALLELING

Generac's Modular Power Systems (MPS) boast a rate of up to 99.999% reliability, and are more cost-effective and flexible than single generators with the same load capacity.

Specifications

Fuel Type: Diesel

Engine Type: 12-cyl V12

Engine Size (Liters): 30.6

Engine Output (kW): 900

Running Watts (W): 900,000

kW/kVA Prime: 810/1,013

Engine Manufacturer: Mitsubishi

Controller Type: InteliGen® NT Display

Enclosure: Steel or Aluminum

HZ: 60

Emissions Compliance: EPA Certified Emergency