Industrial Generator, 150kW | Gaseous | 14.2L

150kW Gaseous Generator (14.2L)

As electrical grid outages become more common it is important to be prepared for the potential of a power outage. Keep all your business’s essentials up and running with Generac's 14.2L 150kW generator. Our rugged natural gas generators give you all the backup power you need, in less than 10 seconds, until grid power is restored. All of our industrial gas generators are completely cost-effective and give you the best value for the output so you can afford more of what you need for your business.

Generac is one of North America’s largest suppliers of power generation equipment. For more than five decades, Generac has designed and manufactured diesel, natural gas, and bi-fuel generators that meet the demands of any application. 

150 kW Gaseous Genset Features & Benefits

 

Generator Enclosure

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

Spark-Ignited Engine

Generac builds its spark-ignited engines from the block up utilizing advanced engineering expertise.

Industrial Alternator

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

POWERMANAGER® Controller

Generac engineers its generator controls with safety and convenience as top priorities.

Generator Paralleling 

Generac's Modular Power Systems (MPS) boast a rate of up to 99.999% reliability, and are more cost-effective and flexible than single generators with the same load capacity.

Specifications

Fuel Type: Gaseous

Engine Type: 6-cyl in-line

Engine Size (Liters): 14.2

Engine Output (kW): 150

Running Watts (W): 150,000

kW/kVA Prime: 135/169

Engine Manufacturer: Generac

Controller Type: Power Zone Pro

Enclosure: Steel or Aluminum

HZ: 60

Emissions Compliance: EPA Certified Emergency & Non-Emergency