Stationary Generator | 750kW | Diesel | 18.1L

*L1 sound attenuated enclosure

Industrial Generator, 750kW | Diesel | 18.1L

Our newest addition to the diesel line up, this generator is equipped with PowerZone® Pro Sync controller.  This redesigned 750kW now features an on-board paralleling functionality.

GENERATOR ENCLOSURE

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

INDUSTRIAL ALTERNATOR

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

POWERZONE® CONTROLLER

Generac engineers its generator controls with safety and convenience as top priorities.

Specifications

Fuel Type: Diesel

Engine Type: 6-cyl in-line

Engine Size (Liters): 18.1

Engine Output (kW): 750

Running Watts (W): 750,000

kW/kVA Prime: 675/844

Engine Manufacturer: Perkins

Controller Type: Power Zone Pro Sync

Enclosure: Steel or Aluminum

HZ: 60

Emissions Compliance: EPA Certified Emergency