ARC Pro Microgrid Controller
Connect resources, control with confidence
The ARC Pro Cabinet is the most capable and durable hardware option for running the ARC Software.
- Active Cooling allows for installation in more extreme environments
- Touchscreen increases ease of operation and on-site access
Specifications
Model: ARC PRO
Voltage: 100 - 240V AC Single Phase
Frequency: 50/60 Hz
Current Requirement: 2A @ 120V AC
Mounting Style: Wall Mount
Certification: UL 508A