The Power of Diesel Fuel: The Proven Choice for Standby Power
Diesel-fueled generators are the workhorses of the industry. They can be an efficient choice for high kW applications, as well as for facilities where code requirements (NEC 700 and NFPA 110) call for on-site fuel storage, like hospitals and 911 call centers. They can also provide backup power in remote areas where businesses do not have access to the natural gas supply.
To provide the best possible diesel-fueled solutions, Generac specifies diesel engines proven in real-world applications under adverse conditions. They are designed for:
- Easy maintenance
- Extreme endurance
- Dirty fuel tolerance
Diesel engines also provide the response, power, and longevity required for many applications. They are also EPA-compliant from the Generac factory providing you with a single stop for all your generator support.
At the same time, diesel engines have some weaknesses. Diesel fuel is expensive, has a large carbon footprint, and needs to be conditioned annually. In addition, fuel deliveries can be difficult during bad weather or disasters. As a result, many companies are now considering natural gas generators or bi-fuel generators as options, either as an alternative or as part of an integrated paralleling situation where both diesel and gaseous generators are combined.