Model #: Industrial-Generator-15kW_1
*L2 sound attenuated enclosure
When computers, cash registers, refrigeration units, and more go down in a power outage, it can adversely impact your ability to stay in business. An investment in our responsive diesel generators protects your product, data, and equipment investment.
GENERATOR ENCLOSURE
Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.
INDUSTRIAL ALTERNATOR
Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.
POWER ZONE® 410 CONTROLLER
Generac engineers its generator controls with safety and convenience as top priorities.
Fuel Type: Diesel
Engine Type: 4-cyl In-line
Engine Size (Liters): 2.2
Engine Output (kW): 15
Running Watts (W): 15,000
kW/kVA Prime: 13/16
Engine Manufacturer: Perkins
Controller Type: Digital
Enclosure: Steel or Aluminum
HZ: 60
Emissions Compliance: EPA Certified Emergency