Model #: Industrial-Generator-20kW_1
*L2 sound attenuated enclosure
Weather takes its toll, but our factory-made enclosures seal out wind, rain, snow, and other elements that could adversely affect your generator. Our enclosures offer easy access for routine diesel generator servicing, giving you the best of both worlds.
Fuel Type: Diesel
Engine Type: 4-cyl In-line
Engine Size (Liters): 2.2
Engine Output (kW): 20
Running Watts (W): 20,000
kW/kVA Prime: 18/25
Engine Manufacturer: Perkins
Controller Type: Digital
Enclosure: Steel or Aluminum
HZ: 60
Emissions Compliance: EPA Certified Emergency