About
Careers
Contact Us
ESG Report
Find a Dealer
Regions
United States and Canada
Africa
Asia
Australia
Europe
Latin America
Central America
Important Recall Information
Find A Dealer:
Homeowners
Products
Home Backup Power
Clean Energy
Portable Generators
Pressure Washers
Generac Chore
Parts & Accessories
All Products
Solutions
Home Backup Power
Clean Energy
Virtual Power Plant Programs
Mobile Generators
Portable Backup Power
Get a Free Quote
Calculators
Home Standby Sizing
Portable Generator Sizing
Choosing a Pressure Washer
Support
User Manuals
FAQs & Support Videos
Activate your Generator
Product Registration
Request Service for Home Standby Generators
Connect with Mobile Link
PWRcell and PWRview
Case Tracker
Parts & Accessories
Where to Buy
Find a Dealer
Residential/Commercial Sales & Service
Portable Generator Sales & Service
Pressure Washer Sales & Service
Late-model and Factory-services Products
Parts & Accessories
Resources
Power Outage Tracker
Power Outage Central
Preparing for an Outage
Hurricane Preparedness
Installing a Home Standby Generator
Business & Industry
Products
Business Standby
Industrial Generators
Mobile Generators
Light Towers
Heaters
Pumps
Solutions
Data Centers
Healthcare
Municipal
Telecommunications
Education
Manufacturing
Equipment Rental
Oil & Gas
Entertainment
Disaster Relief
Builder Industry
Generac Grid Services
Calculators
Power Design Pro
Mobile Products Calculators
Industrial Generator Heat Rate Calculator
Support
Industrial Power Manuals and Spec Sheets
Find Service for Industrial Power
Mobile Product Manuals and Spec Sheets
Mobile Product Warranty
Find Service for Mobile Products
Contact Us - Industrial Generators
Contact Us - Mobile Products
Where to Buy
Industrial/Commercial Sales & Service
Mobile Products Dealer Network
Resources
Industrial Generator Case Studies
Industrial Generator White Papers
Generac City
Mobile Products White Papers
Dealers & Installers
Products
Home Backup Power
Transfer Switches
Clean Energy
Portable Generators
Pressure Washers
Generac Chore
Parts & Accessories
All Products
Support
User Manuals
FAQs & Support Videos
Activate your Generator
Connect with Mobile Link
Clean Energy Installer Support
Where to Buy
Consumer Dealer Locator
Find a Distributor
Retail Partners
Resources
Professional Resources
Engineering Resources
Generac Professional Installation Programs
Installing a Home Standby Generator
Career Opportunities with Generac Dealers
Popular
Searches
Find an Owner's Manual
Find a Dealer for Service or Repair
Find Parts
What size generator do I need?
Job Openings
How do I connect my generator?
Help with Mobile Link
Breadcrumbs
Home
>
Service & Support
>
Online Product Support
Support For Your
G0067330
Questions? Call Us!
888-GENERAC
G0067330
Model #:
G0067330
Add to My Products
For the most accurate results,
enter your serial number.
For help finding your serial number,
click here.
Overview
20 kW
20 kW
Max. Cont. Power (LP):
20 kW
Max. Cont. Power (NG):
20 kW
Max. Cont. Amps (LP):
83.3
Max. Cont. Amps (NG):
83.3
Main Line Circuit Breaker:
100 amps
Battery Type:
Group 26R, 12V, 540 CCA
Oil Type:
Check chart in manual
Oil Capacity:
1.9 quarts
Oil Filter Type:
Full flow spin-on cartridge
Oil Filter P/N:
070185ES
Air Filter P/N:
0J8478S
NG Consumption-50% :
205 ft3/hr
NG Consumption-100% :
308 ft3/hr
LP Consumption-50% :
76 ft3/hr
LP Consumption-100% :
140 ft3/hr
Spark Plug P/N:
0G0767A
Spark Plug Gap:
0.040 inches
For the most accurate results,
enter your serial number.
For help finding your serial number,
click here.
Manuals
Model Number:
G0067330
Description:
20KW/999 EATON NO T/SW STL
File Type
Manual (PDF)
Item Number
Language
Emissions Warranty Statement
WARRANTY STMNT EMISSIONS ESE1
0H1916A
EN
Exploded View (Control Panel)
EV CONTROL PANEL HSB Y10 Y12
0K5940
EN
Exploded View (Enclosure)
EV ENCLOSURE HSB 2013
0J9964
EN
Install Manual
INSTALL NON SERVICE ENTRAN ATS
0K2419
EN
Install Manual
INSTALL HSB GENERATOR NO T/SW
0K8032
EN
Owner Manual
MANUAL HOME STANDBY Y10
0K5801Y10
EN
Owner Manual
MANUAL HOME STANDBY Y10 SPFR
0K5801Y10SPFR
es/fr
Owner Manual
MANUAL INSTALL HSB Y10
0K5804Y10
EN
Owner Manual
MANUAL INSTALL HSB Y10
0K5804Y10SPFR
es/fr
Parts Manual / EV (Engine)
EV ENGINE GTH990-999 HSB 2013
0J9882
EN
Parts Manual / EV (Unit)
EV GENERATOR - HSB Y10 Y12 Y13
0K5926
EN
Unit Warranty Statement
WARRANTY STATEMENT, 5yr 2013 EATON
0K2373
EN
Wiring Diagram/Schematic Drawing
WD/SD 2013 AIR COOLED HSB 60HZ
0J9961
EN
Accessories
Click to buy accessories