Support For Your RG03824GNAX

Questions? Call Us! 888-GENERAC

main product image


RG03824GNAX

Model #:
RG03824GNAX
Add to My Products
For the most accurate results, enter your serial number. For help finding your serial number, click here.

Manuals

Model Number: RG03824GNAX
Description: 38KW 2.4L 120/208 3P NG AL

File Type Manual (PDF) Item Number Language
Emissions Warranty Statement WARRANTY STMNT EMISSIONS ESE1 0H1916A EN
Emissions Warranty Statement WARR STMNT EMSN LSI NR ST EN 0J9603 EN
Emissions Warranty Statement EWAR SI ACEF EPA CARB Y20 EN 10000012792 EN
Emissions Warranty Statement EPA WARRANTY EMSN STATEMENT EMSNWRNTY001 EN
Emissions Warranty Statement EPA WARRANTY EMSN SI EMSNWRNTY004 EN
Exploded View (Air Cleaner) EV AIR CLEANER 2.4L G2 TURBO 0K9350 EN
Exploded View (Alternator) EV CIRCUIT BREAKER C2 CPL 10000024294 EN
Exploded View (Base) EV BASE FRAME G2.4L C2 0K9965 EN
Exploded View (Control Panel) EV CONNECTION BOX C2 CPL 10000031071 EN
Exploded View (Enclosure) EV ENCLOSURE C2 A0000529644 EN
Exploded View (Enclosure) EV ENCLOSURE C2 PROTECTOR GAS 0K6522 EN
Exploded View (Engine Parts) EV COOLING SYSTEM 2.4L G2 CAC 0L1287 EN
Exploded View (Fuel System) EV FUELSYS 32KW 2.4L G2 1800RP 0K6599 EN
Exploded View (KITS) EV BATTERY ACSRY C2 0K9020 EN
Exploded View (KITS) EV CONBOX SPECIAL PARTS MOBILE LINK CPL A0000478208 EN
Install Manual INSTALL CPL PROT G2.4L 32 & 38 0K9268 EN
Install Manual MNL INSTALL PROT GAS NON-BRAND 0K8419 EN
Install Manual MNL INSTALL PROT GAS NON-BRAND 0K8419 EN
Install Manual INSTALL CPL PROT G2.4L C2 36/45KW 0K8636 EN
Instr Sheet INSTRUCTION SHEET MOBILE LINK CPL A0000479091 EN
Owner Manual MNL OWNER'S PROT GAS NON-BRAND 0K8185 EN
Owner Manual MNL OWNER'S PROT GAS NON-BRAND 0K8185 EN
Parts Manual / EV (Engine) EV ENGCOMPRT 2.4 G2 TURBO 0K8823 EN
Parts Manual / EV (Unit) EV CONNECTION BOX C2 CPL 0K3011 EN
Parts Manual / EV (Unit) EV ALTCOMPRT G2.4L C2 0K6518 EN
Parts Manual / EV (Unit) EV CONNECTION BOX C1 CPL 0K6829 EN
Parts Manual / EV (Unit) EV TURBO 2.4L G2 36KW 0G9646 EN
Parts Manual / EV (Unit) EV MUFFLER EXH 2.4L G2 TURBO 0H0139 EN
Exploded View (Enclosure) EV MUFFLER EXH 2.4L G2 TURBO 0H0139 EN
Schematic Drawing SD G2.4L G2 PROTECTOR 0K7686 EN
Spec Sheet SPEC SHEET PROTECTOR QS22-27-32-38 FR 0L0036FR FR
Spec Sheet SPEC SHEET PROTECTOR QS22-27-32-38 0L0036SBY EN
Spec Sheet SPEC SHEET PROTECTOR QS22-27-32-38 SP 0L0036SP ES
Unit Warranty Statement STMNT WNTY RES/COM AFTER 2013 0L0258 EN
Wiring Diagram WD CPL ALTERNATOR 0H6342 EN
Wiring Diagram WD G2.4L G2 PROTECTOR 0K7685 EN
Wiring Diagram/Schematic Drawing SD G2.4L G2 PROTECTOR W/ES 10000030696 EN
Wiring Diagram/Schematic Drawing WD G2.4L G2 PROTECTOR W/ES 10000030728 EN