About
Careers
Contact Us
ESG Report
Find a Dealer
Regions
United States and Canada
Africa
Asia
Australia
Europe
Latin America
Central America
Important Recall Information
Find A Dealer:
Homeowners
Products
Home Backup Power
Clean Energy
Portable Generators
Pressure Washers
Generac Chore
Parts & Accessories
All Products
Solutions
Home Backup Power
Clean Energy
Virtual Power Plant Programs
Mobile Generators
Portable Backup Power
Get a Free Quote
Calculators
Home Standby Sizing
Portable Generator Sizing
Choosing a Pressure Washer
Support
User Manuals
FAQs & Support Videos
Activate your Generator
Product Registration
Request Service for Home Standby Generators
Connect with Mobile Link
PWRcell and PWRview
Case Tracker
Parts & Accessories
Where to Buy
Find a Dealer
Residential/Commercial Sales & Service
Portable Generator Sales & Service
Pressure Washer Sales & Service
Late-model and Factory-services Products
Parts & Accessories
Resources
Power Outage Tracker
Power Outage Central
Preparing for an Outage
Hurricane Preparedness
Installing a Home Standby Generator
Business & Industry
Products
Business Standby
Industrial Generators
Mobile Generators
Light Towers
Heaters
Pumps
Solutions
Data Centers
Healthcare
Municipal
Telecommunications
Education
Manufacturing
Equipment Rental
Oil & Gas
Entertainment
Disaster Relief
Builder Industry
Generac Grid Services
Calculators
Power Design Pro
Mobile Products Calculators
Industrial Generator Heat Rate Calculator
Support
Industrial Power Manuals and Spec Sheets
Find Service for Industrial Power
Mobile Product Manuals and Spec Sheets
Mobile Product Warranty
Find Service for Mobile Products
Contact Us - Industrial Generators
Contact Us - Mobile Products
Where to Buy
Industrial/Commercial Sales & Service
Mobile Products Dealer Network
Resources
Industrial Generator Case Studies
Industrial Generator White Papers
Generac City
Mobile Products White Papers
Dealers & Installers
Products
Home Backup Power
Transfer Switches
Clean Energy
Portable Generators
Pressure Washers
Generac Chore
Parts & Accessories
All Products
Support
User Manuals
FAQs & Support Videos
Activate your Generator
Connect with Mobile Link
Clean Energy Installer Support
Where to Buy
Consumer Dealer Locator
Find a Distributor
Retail Partners
Resources
Professional Resources
Engineering Resources
Generac Professional Installation Programs
Installing a Home Standby Generator
Career Opportunities with Generac Dealers
Popular
Searches
Find an Owner's Manual
Find a Dealer for Service or Repair
Find Parts
What size generator do I need?
Job Openings
How do I connect my generator?
Help with Mobile Link
Breadcrumbs
Home
>
Service & Support
>
Online Product Support
Support For Your
ET02724GNAN
Questions? Call Us!
888-GENERAC
ET02724GNAN
Model #:
ET02724GNAN
Add to My Products
For the most accurate results,
enter your serial number.
For help finding your serial number,
click here.
Overview
27 kW
27 kW
Max. Cont. Power (LP):
27 kW
Max. Cont. Power (NG):
27 kW
Max. Cont. Amps (LP):
94
Max. Cont. Amps (NG):
94
Main Line Circuit Breaker:
100 amps
Battery Type:
Group 26, 12V, 525 CCA
Oil Type:
Check chart in manual
Oil Capacity:
5.25 quarts
Oil Filter Type:
Full flow spin-on cartridge
Oil Filter P/N:
0A45310244
Air Filter P/N:
G059402
NG Consumption-50% :
197 ft3/hr
NG Consumption-100% :
359 ft3/hr
LP Consumption-50% :
78 ft3/hr
LP Consumption-100% :
143 ft3/hr
Spark Plug P/N:
0H7957
Spark Plug Gap:
0.042 - 0.046 inches
For the most accurate results,
enter your serial number.
For help finding your serial number,
click here.
Manuals
Model Number:
ET02724GNAN
Description:
OBS 27KW 2.4 120/208 3P NG
File Type
Manual (PDF)
Item Number
Language
Install Manual
CPL INSTALL MNL PVT LBL NO XFR
0H2649
EN
Owner Manual
MANUAL 2.4L 22/27KW EPA CERTFD
0H1716
EN
Emissions Warranty Statement
EPA WARRANTY EMSN STATEMENT
EMSNWRNTY001
EN
Exploded View (Base)
EV MOUNTING BASE 2.4L
0G8784
EN
Exploded View (Enclosure)
EV ENCLOSURE C1 CPL
0G3534
EN
Exploded View (Fuel System)
EV FUEL SYSTEM 2.4L G2 22&27KW
0G8814
EN
Exploded View (KITS)
EV BATTERY ACCESSORIES
0G8894
EN
Exploded View (Unit)
AV R-200C 1800 RPM 2.4L
0H1433D
EN
Install Manual
INSTALL 2.4L C1 CPL
0G9370
EN
Parts Manual / EV (Engine)
EV ENGCOMPRT 2.4L G2
0G8885
EN
Parts Manual / EV (Unit)
EV ALT COMMON PARTS
0G8881
EN
Parts Manual / EV (Unit)
EV COOLING SYSTEM 2.4L 22&27KW
0G8886
EN
Parts Manual / EV (Unit)
EV EXHAUST SYSTEM 2.4L
0G8890
EN
Parts Manual / EV (Unit)
EV CONBOX C1 CPL
0H1711
EN
Schematic Drawing
SD 2.4L R-200C
0H1274
EN
Wiring Diagram
WD R-SERIES CPL ALTERNATOR
0F6839
EN
Wiring Diagram/Schematic Drawing
WD 2.4L R-200C
0H1273
EN
Wiring Diagram
DIAGRAMS ATS CONNECT EATON
0H7568
EN
Accessories
Click to buy accessories