About
Careers
Contact Us
ESG Report
Find a Dealer
Regions
United States and Canada
Africa
Asia
Australia
Europe
Latin America
Central America
Important Recall Information
Find A Dealer:
Homeowners
Products
Home Backup Power
Clean Energy
Portable Generators
Pressure Washers
Generac Chore
Parts & Accessories
All Products
Solutions
Home Backup Power
Clean Energy
Virtual Power Plant Programs
Mobile Generators
Portable Backup Power
Get a Free Quote
Calculators
Home Standby Sizing
Portable Generator Sizing
Choosing a Pressure Washer
Support
User Manuals
FAQs & Support Videos
Activate your Generator
Product Registration
Request Service for Home Standby Generators
Connect with Mobile Link
PWRcell and PWRview
Case Tracker
Parts & Accessories
Where to Buy
Find a Dealer
Residential/Commercial Sales & Service
Portable Generator Sales & Service
Pressure Washer Sales & Service
Late-model and Factory-services Products
Parts & Accessories
Resources
Power Outage Tracker
Power Outage Central
Preparing for an Outage
Hurricane Preparedness
Installing a Home Standby Generator
Business & Industry
Products
Business Standby
Industrial Generators
Mobile Generators
Light Towers
Heaters
Pumps
Solutions
Data Centers
Healthcare
Municipal
Telecommunications
Education
Manufacturing
Equipment Rental
Oil & Gas
Entertainment
Disaster Relief
Builder Industry
Generac Grid Services
Calculators
Power Design Pro
Mobile Products Calculators
Industrial Generator Heat Rate Calculator
Support
Industrial Power Manuals and Spec Sheets
Find Service for Industrial Power
Mobile Product Manuals and Spec Sheets
Mobile Product Warranty
Find Service for Mobile Products
Contact Us - Industrial Generators
Contact Us - Mobile Products
Where to Buy
Industrial/Commercial Sales & Service
Mobile Products Dealer Network
Resources
Industrial Generator Case Studies
Industrial Generator White Papers
Generac City
Mobile Products White Papers
Dealers & Installers
Products
Home Backup Power
Transfer Switches
Clean Energy
Portable Generators
Pressure Washers
Generac Chore
Parts & Accessories
All Products
Support
User Manuals
FAQs & Support Videos
Activate your Generator
Connect with Mobile Link
Clean Energy Installer Support
Where to Buy
Consumer Dealer Locator
Find a Distributor
Retail Partners
Resources
Professional Resources
Engineering Resources
Generac Professional Installation Programs
Installing a Home Standby Generator
Career Opportunities with Generac Dealers
Popular
Searches
Find an Owner's Manual
Find a Dealer for Service or Repair
Find Parts
What size generator do I need?
Job Openings
How do I connect my generator?
Help with Mobile Link
Breadcrumbs
Home
>
Service & Support
>
Online Product Support
Support For Your
ET02516GNSX
Questions? Call Us!
888-GENERAC
ET02516GNSX
Model #:
ET02516GNSX
Add to My Products
For the most accurate results,
enter your serial number.
For help finding your serial number,
click here.
Overview
25 kW
25 kW
Max. Cont. Power (LP):
25 kW
Max. Cont. Power (NG):
25 kW
Max. Cont. Amps (LP):
87
Max. Cont. Amps (NG):
87
Main Line Circuit Breaker:
100 amps
Battery Type:
Group 26, 12V, 525CCA
Oil Type:
Check chart in manual
Oil Capacity:
4.0 quarts
Oil Filter Type:
Full flow spin-on cartridge
Oil Filter P/N:
0E7080
Air Filter P/N:
059402
NG Consumption-50% :
220 ft3/hr
NG Consumption-100% :
390 ft3/hr
LP Consumption-50% :
87 ft3/hr
LP Consumption-100% :
155 ft3/hr
Spark Plug #:
0G2193
Spark Plug Gap:
0.030 inches
For the most accurate results,
enter your serial number.
For help finding your serial number,
click here.
Manuals
Model Number:
ET02516GNSX
Description:
OBS 25KW 1.6 120/208 3P NG STL
File Type
Manual (PDF)
Item Number
Language
Install Manual
CPL INSTALL MANUAL NON XFER SW
0H8219
EN
Owner Manual
MANUAL 1.6L 25&30KW EPA CERTFD
0H7230
EN
Emissions Warranty Statement
EPA WARRANTY EMSN STATEMENT
EMSNWRNTY001
EN
Exploded View (Base)
EV MOUNTING BASE 1.6L
0G3531
EN
Exploded View (Battery)
EV BATTERY C1 1.6L
0G4067
EN
Exploded View (Enclosure)
EV ENCLOSURE C1 CPL
0G3534
EN
Exploded View (Fuel System)
EV FUELSYS NG/LPV 1.6L CPL
0H6671
EN
Install Manual
INSTALL C1 CPL
0G5116
EN
Parts Manual / EV (Engine)
EV ENGCOMPRT 1.6L
0H7219
EN
Parts Manual / EV (Unit)
EV COOLING SYSTEM 1.6L
0G3428
EN
Parts Manual / EV (Unit)
EV EXHAUST SYSTEM 1.6L
0G3535
EN
Parts Manual / EV (Unit)
EV ALT COMMON PARTS
0G4008
EN
Parts Manual / EV (Unit)
EV CONBOX C1 CPL
0H7234
EN
Schematic Drawing
SD G1.6L G11 NEXUS
0H6684
EN
Wiring Diagram
WD CPL ALTERNATOR
0H6342
EN
Wiring Diagram
WD G1.6L G11 NEXUS
0H6685
EN
Wiring Diagram
WD CPL ALTERNATOR
0H6342
EN
Accessories
Click to buy accessories