Support For Your 0055990

Questions? Call Us! 888-GENERAC

main product image


0055990

Model #:
0055990
Add to My Products
For the most accurate results, enter your serial number. For help finding your serial number, click here.

Manuals

Model Number: 0055990
Description: OBS 48KW 4.2 240 1P NG AL

File Type Manual (PDF) Item Number Language
Exploded View (Air Cleaner) EV AIR CLEANER 0F9809 EN
Exploded View (Base) EV MTG BASE 4.2L G3 0G5965 EN
Exploded View (Enclosure) EV ENCLOSURE C2 0H0004 EN
Exploded View (Fuel System) EV FUEL SYSTEM 4.2L G3 0G5967 EN
Exploded View (Unit) AV R200B 1800RPM 4.2L 0H0209D EN
Install Manual INSTALL 4.2L G3 48KW 0H0171 EN
Install Manual CPL INSTALL MNL - NON-BRANDED 0F8751 EN
Owner Manual MANUAL 4.2L C2 48KW EPA CERTFD 0H0996 EN
Emissions Warranty Statement EPA WARRANTY EMSN STATEMENT EMSNWRNTY001 EN
Exploded View (Air Cleaner) EV AIR CLEANER 0F9809 EN
Exploded View (Base) EV MTG BASE 4.2L G3 0G5965 EN
Exploded View (Enclosure) EV ENCLOSURE C2 0H0004 EN
Exploded View (Fuel System) EV FUEL SYSTEM 4.2L G3 0G5967 EN
Exploded View (Unit) AV R200B 1800RPM 4.2L 0H0209D EN
Install Manual INSTALL 4.2L G3 48KW 0H0171 EN
Parts Manual / EV (Engine) EV ENGCOMPRT 4.2L G3 0H0169 EN
Parts Manual / EV (Unit) EV SHIELD CONTROL STAND CPL 0G0258D EN
Parts Manual / EV (Unit) EV MUFFLER EXH 4.2L G3 CPL 0G5866 EN
Parts Manual / EV (Unit) EV CPL ALTERNATOR 0G5899 EN
Parts Manual / EV (Unit) EV BATT ACSRY 4.2L G3 W/O BATT 0G5972 EN
Parts Manual / EV (Unit) EV CPL C2&C4 R200A CB CONN 0G9982 EN
Parts Manual / EV (Unit) EV COOLING SYSTEM 4.2L G3 0H3077 EN
Wiring Diagram WD R-SERIES CPL ALTERNATOR 0F6839 EN
Wiring Diagram WD 4.2L R-200B 0G9256 EN
Wiring Diagram/Schematic Drawing SD 4.2L R-200B 0G9257 EN
Parts Manual / EV (Engine) EV ENGCOMPRT 4.2L G3 0H0169 EN
Parts Manual / EV (Unit) EV CPL C2&C4 R200A CB CONN 0G9982 EN
Parts Manual / EV (Unit) EV BATT ACSRY 4.2L G3 W/O BATT 0G5972 EN
Parts Manual / EV (Unit) EV SHIELD CONTROL STAND CPL 0G0258D EN
Parts Manual / EV (Unit) EV COOLING SYSTEM 4.2L G3 0G5854 EN
Parts Manual / EV (Unit) EV MUFFLER EXH 4.2L G3 CPL 0G5866 EN
Parts Manual / EV (Unit) EV CPL ALTERNATOR 0G5899 EN
Wiring Diagram WD R-SERIES CPL ALTERNATOR 0F6839 EN
Wiring Diagram/Schematic Drawing WD 4.2L R-200B 0G9256 EN
Wiring Diagram/Schematic Drawing SD 4.2L R-200B 0G9257 EN