Mobile Heater | Indirect | 1,000,000 BTU/hr | Diesel | 35.1 Hours Runtime | EPA Final Tier 4


Mobile Heater | Indirect | 1,000,000 BTU/hr | Diesel | 35.1 Hours Runtime | EPA Final Tier 4

The Generac MIH1M Mobile Heater delivers up to 1 million BTU/hr of clean, indirect-fired heat for demanding temporary heating applications. Two independently operated heater units provide flexible heat output and built-in redundancy, while standard onboard fluid containment and a reversible coupler support easier deployment across a wide range of jobsites. Built for construction, industrial, event and emergency response applications for dependable heat in challenging environments.

Features & Benefits

Easy to Use
  • iQ control system automatically calibrates each burner based on temperature, humidity and barometric pressure
  • Color display provides damper settings, efficiency information and target and actual outlet temperatures
  • External controls provide access to operating information without opening the heater enclosure
  • Internal storage for air ducts simplifies transport and setup
  • Optional remote thermostat supports temperature control away from the unit
Durable
  • Kubota D1005 Tier 4 Final diesel engine
  • Rugged steel enclosure
  • Standard onboard fluid containment system helps manage spills and support environmental compliance
  • Reversible coupler with adjustable-height 2-inch ball hitch and 3-inch pintle hitch configuration for towing flexibility
  • Rated lifting eye and four tie-down points
  • Arctic package available for cold-weather operation
Performance
  • Up to 1,000,000 BTU/hr of heat output
  • Two independent 500,000 BTU indirect-fired heater units
  • Up to 7,060 CFM heated airflow
  • Maximum outlet temperature up to 300°F in manual mode
  • Up to 67.5 hours runtime with a single heater operating at full load
  • Up to 35.1 hours runtime with both heaters operating at full load
  • 210-gallon fuel tank for extended operation

Specifications

Units:
Type: Indirect Fired
Heat (BTU): 1,000,000