Light Towers

Generac Mobile leads the industry in innovative light tower solutions. Our vertical mast and compact light towers have revolutionized industrial mobile lighting. Easy to setup, operate and maintain, our light towers provide maximum power in a minimal footprint. With extended run times and service intervals, LED safety features, innovative engine technologies and programmable controls, our products can be trusted to maximize uptime and return on your investment. Durability, reliability and ease of use - put your trust in the largest light tower manufacturer in the world.

3 of 15 results showing

Light Tower Type

System Output

Power Source

Mast Height

Light Output
  • Mobile Light Tower | 2.4kW | Diesel | 23 ft | 320W LED

    Mobile Light Tower | 2.4kW | Diesel | 23 ft | 320W LED

    Model Number: MLTS-M LED

  • Mobile Light Tower | PLT240 | Electric | 16 ft | 240W LED

    Mobile Light Tower | PLT240 | Electric | 16 ft | 240W LED

    Model Number: PLT240

  • Mobile Light Tower | 1.2kW | Solar | 21.3 ft | 100W LED

    Mobile Light Tower | 1.2kW | Solar | 21.3 ft | 100W LED

    Model Number: VT-Solar