Power Source: Hybrid
Lights-Only Run Time (hr): 2004 hours (when in hybrid mode at 100 W)
System Output (kW): 5
Light Output (W): 350
Mast Height: 26.8
Mast Height: 8.1
Deployed Dimensions: 168 x 151 x 322
Deployed Dimensions: 4.3 x 3.8 x 8.2
Scheduler: Yes
Electric Winch: No (hydraulic)
Containment: Yes
Light Tower Type: Hybrid
Power Output: 5 kW
Engine: Kubota
Height (ft): 26.8
Lighting Capacity: 350 W LED
Lumens: 238,652
Emissions Compliance: EPA Tier 4 Final