Mobile Generator | 150kVA / 120kW | Diesel | 6.8L


Mobile Generator | 150kVA / 120kW | Diesel | 6.8L

The MDG150DF4 mobile diesel generator delivers maximum performance and versatility. The turbocharged, 6-cylinder John Deere® Final Tier 4 engine is reliable and durable. Selective catalytic reduction (SCR) exhaust after-treatment limits harmful emissions and minimizes soot buildup. The aluminum, sound-attenuated enclosure provides quiet operation and is rust proof for a long-lasting, attractive appearance. 

Powerful

  • 150kVA Prime Power
  • 6.8 L turbocharged John Deere Final Tier 4 diesel engine
  • Sound attenuated, rust-proof aluminum cabinet
  • Single Phase - Three Phase switch
  • Operational at 60 Hz
  • Parallel-ready design accommodates up to 32 generators

Easy to Use

  • Simplified Controller- Deep Sea® DSE7310 with an easy-to-read status screen
  • A powerful processor with intuitive operation and real time operational data
  • Programmable controller providing flexible application capabilities
  • Wide doors for easy access during maintenance
  • Diesel oxidation catalyst (DOC) and selective catalytic reduction (SCR) aftertreatment components
  • 500 hour service interval

Safe

  • 13 warning and shutdown features
  • Interior cabinet and control panel lighting
  • 3-point contact ladder provides full foot contact
  • Stacked access doors with auto shutdown
  • Anti-skid plating on fenders for secure footing
  • LED trailer lighting provides enhanced visibility

Specifications

Units:
kW/kVA Prime: 120kW/150kVA 120kW/150kVA
kW/kVA Standby: 144kW/180kVA 144kW/180kVA
Engine: John Deere 6068HFG05 John Deere 6068HFG05
Standard Alternator: Marathon Electric 431CSL6202 Marathon Electric 431CSL6202
Controller: Deep Sea Electronics 7310 MKII Deep Sea Electronics 7310 MKII
Runtime @ 75% Load: 37 hours 37 hours
Fuel Tank Capacity - Usable: 343 gal 1,298 L
Skidded Dry Weight: 6,219 lbs 2,820 kg
Skidded Wet Weight: 9,075 lbs 4,116 kg
Trailered Dry Weight: 8,184 lbs 3,712 kg
Trailered Wet Weight: 11,040 lbs 5,007 kg
Skidded Dimensions: 145 × 60 × 85 in 3.7 x 1.5 x 2.1 mm
Trailered Dimensions: 208 × 86 × 104 in 5.3 x 2.2 x 2.6 mm
Sound Rating in db: 75 dB(A) @ 23 ft (7 m) & 75% PRP 75 dB(A) @ 23 ft (7 m) & 75% PRP
Operating Temperature Range: -40 to 158 -40 to 70
Emissions Compliance: Tier 4 Tier 4
Fuel Type: Diesel Diesel
Power Source: 6.8 L 6.8 L