Mobile Generator | 1140kVA / 912kW | Diesel | (2) 18.1 L

Key Features

  • 12 sets of Camlocks
  • Redundancy and efficiency – use one or both gensets up to 1MW
  • -40F cold weather package
  • Standard Supserstart PMG alternator
  • Standard 110% Containment

Specifications

Units:
kW/kVA Prime: 912kW/1,140kVA 912kW/1,140kVA
kW/kVA Standby: 1,000kW/1,250kVA 1,000kW/1,250kVA
Engine: Perkins 2806F-E18TAG1 Perkins 2806F-E18TAG1
Standard Alternator: Leroy Somer LSA 47.2 M8 Leroy Somer LSA 47.2 M8
Controller: (2) Deep Sea Electronics 8610 MKII (2) Deep Sea Electronics 8610 MKII
Runtime @ 75% Load: 25.8 hours 25.8 hours
Fuel Tank Capacity - Usable: (2) 661 gal (2) 2,502
Skidded Dry Weight: 46,534 lbs 21,107 kg
Skidded Wet Weight: 58,320 lbs 26,453 kg
Trailered Dimensions: 600 × 102 × 135 in 15.2 x 2.6 x 3.4 mm
Sound Rating in db: 78 dB(A) @ 23 ft (7 m) & 75% PRP 78 dB(A) @ 23 ft (7 m) & 75% PRP
Operating Temperature Range: -40 to 158 -40 to 70
Emissions Compliance: Tier 4 Final Tier 4 Final
Fuel Type: Diesel Diesel
Power Source: (2) 18.1 L (2) 18.1 L