Mobile Generator | 1450kVA / 1158kW | Diesel | (2) 16.1 L

The Ultimate Mobile Power Solution for Mission-Critical Operations

The Generac MDE1450 TwinGen is an innovative dual-genset mobile power solution designed for prime applications in the most challenging industrial environments. With redundant, fuel-efficient dual engines, high adaptability, and real-time IoT monitoring, the MDE1450 delivers 1450 kVa (1 MW) of reliable power while meeting Tier 4 Final emissions standards. Built for resilience, this compact, containerized generator is the ideal choice for data centers, disaster recovery, large construction projects, telecom operations, and industrial facilities.

Easy to Use

  • Rental-ready and designed for rugged, prime power applications
  • Dual 725 kVA gensets for independent or synchronized operation (1450 kVA)
  • Auto-start and intuitive controls for seamless operation
  • Parallel up to 16 units for scalable power solutions up to 18.5 MW
  • Lockable battery disconnect and emergency stop for enhanced safety

Powerful

  • 1,450 kVA Prime Power Output
  • (2) Volvo TWD1683GE 16.1L Engines, turbocharged & after-cooled for redundancy and efficiency
  • 50/60 Hz dual-frequency switch for global versatility
  • 8-hour runtime at 75% PRP, with auxiliary fuel & DEF connections for extended operation
  • Parallel-ready system with 1,000A motorized circuit breakers

Options & Configurations

  • Trailer or skid-mounted configurations for transport flexibility
  • Cold weather package operates down to -13°F (-25°C) with heated components
  • 110% fluid containment for environmental protection (not including coolant in remote radiators)
  • Integrated Generac Link IoT Monitoring provides real-time diagnostics and remote management
  • Soundproofed ISO container enclosure with internal lighting

From data centers to construction sites, the Generac MDE1450 TwinGen is built for unmatched reliability and high-performance power solutions.

Specifications

Units:
kW/kVA Prime: 1,158kW/1,447kVA 1,158kW/1,447kVA
kW/kVA Standby: 1,271kW/1,589kVA 1,271kW/1,589kVA
Engine: (2) Volvo TWD1683GE (2) Volvo TWD1683GE
Standard Alternator: (2) Mecc Alte ECO40 3L4 C (2) Mecc Alte ECO40 3L4 C
Controller: (2) Deep Sea DSE8610 Controllers, (1) Deep Sea DSE8003 Paralleling Controller (2) Deep Sea DSE8610 Controllers, (1) Deep Sea DSE8003 Paralleling Controller
Runtime @ 75% Load: 8 hours 8 hours
Fuel Tank Capacity - Usable: (2) 475.5 gal (2) 1,800 L
Skidded Dry Weight: 37,700 lbs 17,100 kg
Skidded Wet Weight: 41,076 lbs 18,631 kg
Trailered Dry Weight: 43,500 lbs 19,731 kg
Trailered Wet Weight: 46,876 lbs 21,263 kg
Skidded Dimensions: 238 × 96 × 114 in 6 x 2.4 x 2.9 mm
Trailered Dimensions: 377 × 99 × 155 in 9.6 x 2.5 x 3.9 mm
Sound Rating in db: 71 dB (A) @ 23 ft (7 m) & 75% PRP 71 dB (A) @ 23 ft (7 m) & 75% PRP
Operating Temperature Range: -40 to 158 -40 to 70
Operating Temperature Range with Cold Weather Package: -13 -25
Emissions Compliance: Tier 4 Final Tier 4 Final
Fuel Type: Diesel Diesel
Power Source: (2) 16.1 L (2) 16.1 L