Mobile Generator | 2900kVA / 2316kW | Diesel | (4) 16.1 L


Mobile Generator | 2900kVA / 2316kW | Diesel | (4) 16.1 L

Designed for High-Demand, Prime-Rated Power Applications

The Generac MDE2900 is a high-capacity mobile diesel generator engineered for prime and standby power in the most demanding environments. Built with four Tier 4 Final–certified Volvo engines in a rugged, containerized design, the MDE2900 delivers up to 2,900 kVA of reliable, prime power. Designed for redundancy, efficiency, scalability, and ease of operation, this mobile power solution is ideal for data centers, disaster recovery, oil & gas operations, large construction projects, telecom infrastructure, and industrial facilities where uptime is critical.

Easy to Use

  • Rental-ready, heavy-duty design for prime and standby power applications
  • Four independent 725 kVA gensets can be powered individually or simultaneously
  • Deep Sea controllers enable individual or synchronized operation
  • Controller and power distribution are accessible from the ground
  • Intuitive HMI with auto-start, alarms, diagnostics, and event logging
  • Lockable battery disconnects and emergency stop switches for enhanced safety

Powerful

  • 2.3 MW packed into a 48’ trailer
  • (4) Volvo TWD1683GE 16.1L turbocharged, after-cooled diesel engines
  • Tier 4 Final / EU Stage V emissions compliance
  • 8-hour runtime at 75% PRP with onboard fuel capacity and auxiliary fuel connections

Rental Ready

  • Integrated Generac Link IoT Monitoring for remote visibility, diagnostics, and fleet management
  • 110% fluid containment for fuel, DEF, and engine oil
  • Sound-attenuated, weatherproof ISO containers with internal lighting and service access
  • Inverter controlled fans for optimal temperature and lower sound levels
  • Designed for operation up to 122°F (50°C) and down to -13°F (-25°C) ambient temperatures

From large-scale infrastructure projects to mission-critical industrial operations, the Generac MDE2900 delivers the power density, redundancy, and reliability required to keep essential operations running, anywhere power is needed.

Specifications

Units:
kW/kVA Standby: 3,178 2,542
kW/kVA Prime: 2,894 2,316
Fuel Tank Capacity - Usable: (4) 475.5 gal (4) 1,800 L
Trailered Wet Weight: 91,752 lbs 41,618 kg
Trailered Dry Weight: 85,000 lbs 38,555 kg
Trailered Dimensions: 516 x 96 x 149 in 13.11 x 2.44 x 3.79 mm
Standard Alternator: (4) Mecc Alte ECO40 3L4 C (4) Mecc Alte ECO40 3L4 C
Sound Rating in db: 73 dB(A) @ 23 ft. (7 m) @ 75% PRP 73 dB(A) @ 23 ft. (7 m) @ 75% PRP
Runtime @ 75% Load: 8 hours 8 hours
Operating Temperature Range with Cold Weather Package: -13 -25
Operating Temperature Range: -40 to 158 -40 to 70
Engine: (4) Volvo TWD1683GE (4) Volvo TWD1683GE
Emissions Compliance: Tier 4 Final Tier 4 Final
Controller: (4) Deep Sea DSE8610, (1) Deep Sea DSE8003 Paralleling Controller (4) Deep Sea DSE8610, (1) Deep Sea DSE8003 Paralleling Controller
Power Output: 2900 2316
Fuel Type: Diesel Diesel
Power Source: (4) 16.1 L (4) 16.1 L