Stationary Generator | 10kW | Diesel | 2.2L


*L2 sound attenuated enclosure

Industrial Generator, 10kW | Diesel | 2.2L

Reliable Power for Everyday Operations.

Designed for telecom carriers and remote industrial operations, Generac’s 10 kW, 15 kW, 20 kW, 25 kW & 30 kW diesel generators deliver dependable backup power for critical communications equipment, network nodes, small utility installations, and edge infrastructure. Their compact footprint, rugged enclosures, and long service intervals make them ideal for high‑volume deployment across dispersed sites.

Features & Benefits

Proven Perkins 2.2 L Diesel Engine: Turbocharged industrial-grade engine delivers dependable standby performance with exceptional fuel efficiency.
 
POWER ZONE® 410 Controller: Digital control platform with advanced monitoring,programmable logic, safety interlocks, and configurable alarms—engineered for reliability and ease of use.
 
Industrial-Grade Alternator: Brushless excitation alternator with Class H insulation and < 5% THD ensures clean, consistent power for sensitive equipment.
 
Engineered Enclosures: Generac-built enclosures provide superior sound attenuation, corrosion protection, and weather resistance, available in multiple configurations.
 
Integrated Fuel System Options: Factory-installed, UL 142/ULC S601-listed double-wall base tanks available for extended runtimes and secure, leak-protected operation.

Performance

Compact: When space matters, Generac's D2.2L packs a punch in a small package, making it ideal for tight spaces.
 
Sound Levels/Enclosures: Open and Weather-Protected through Level 2 Sound-Attenuated Enclosures for stringent noise requirments.
 
Construction: Steel or aluminum with RhinoCoat™ powder-coated finish protects against rust, UV and weather for long-term durability


Product Snapshot 

Power Nodes: 10 kW | 15 kW | 20 kW | 25 kW | 30 kW
 
Ideal For: Telecom, Edge Computing, Small Businesses, Municipal Infrastructure, Storage and Distribution, and Healthcare
 
Applications: Standby for critical systems where fuel efficiency and quiet operation are essential.
 
Footprint: Engineered with multiple enclosures with space efficient designs
 
Operating Temperature: Up to 122 °F (50 °C) before derate
 
Certifications: EPA Certified Stationary Emergency, UL2200, NFPA 110 Compliant

Specifications

Units:
Fuel Type: Diesel
Engine: Perkins
Engine Type: 4-cyl In-line
Engine Size (Liters): 2.2
Engine Output (kW): 10
Running Watts (W): 10,000
kW/kVA Prime: 10/13
Engine Manufacturer: Perkins
Open Set Footprint - L x W x H: inches (millimeters): 68.5 (1,740) x 30.6 (777) x 37.6 (955)
Enclosed Footprint - L x W x H: inches (millimeters): 68.5 (1,740) x 30.6 (777) x 38.6 (980)
Controller Type: 410 Controller
Weight (kg): 437
Weight (lb): 963
Enclosure: Steel or Aluminum
Steel (kg): 522
Steel (lb): 1,150
Aluminum (kg): 472
Aluminum (lb): 1,041
HZ: 60
Emissions Compliance: EPA Certified Emergency