Stationary Generator | 45kW | Gaseous | 4.5L


Stationary Generator | 45kW | Gaseous | 4.5L

Trusted to Perform. Built to Endure.
The Generac G4.5L generator family defines what industrial standby power should be: rugged, proven, and always ready. Offered in both Naturally Aspirated (NA) and Turbocharged (TA) models, the G4.5L delivers reliable power across eight flexible kW nodes. With enhanced serviceability, real-time remote monitoring capability, and fuel system conversion capable (NG to LPV and vice-versa, with a controller configuration file update), this platform is designed to support the toughest environments and your most critical operations. 

Features & Benefits

Generac-Built Spark-Ignited Engines: The Generac 4.5L is purpose-built from the block up for natural gas and propane applications, ensuring reliable performance and long engine life.

Durable, Quiet Enclosures: Manufactured by Generac with premium sound-absorbing materials, corrosion-resistant coatings, and gasketed doors for maximum weather protection and noise reduction.

DSE G8601 Controller: Advanced digital controller with high-resolution display, integrated PLC functionality, Modbus® communication, and on-screen system diagnostics for intuitive operation.

Precision-Built Alternators: Brushless, machine-wound and varnished Generac industrial alternators deliver exceptional voltage stability and reduced harmonic distortion (<5% THD) with Class H insulation.

Fully Integrated Design: Engine, alternator, enclosure, and controls engineered together under one roof—simplifying service, ensuring compatibility, and eliminating third-party dependencies.

Flexible Configuration Options: Choose from open, weather-protected, high velocity hurricane-zone or sound-attenuated enclosures, with multiple breaker and fuel configurations to match your installation site needs.

Performance

Runtime: Extended via utility-supplied natural gas—no refueling required

Sound Levels/Enclosures: Open, Level 1 & 2 sound-attenuated enclosures available providing options for stringent public facilities where noise matters. Florida Department of Business and Professional Regulation approved High Velocity Hurricane Zone wind enclosures.

Construction: Steel or aluminum with RhinoCoat™ powder-coated finish protects against rust, UV and weather for long-term durability

Product Snapshot

Power Nodes: 35 kW | 40 kW | 45 kW | 50 kW | 60 kW | 70 kW | 80 kW

Ideal For: Small commercial facilities, municipal buildings, schools, light industrial, telecom sites and retail operations

Applications: Standby power where quiet, low-maintenance, natural gas or propane fuel system application is preferred

Certification: EPA Certified Stationary Emergency, UL2200

Specifications

Units:
Fuel Type: Gaseous
Engine: Generac
Engine Type: 4-cyl In-line
Engine Size (Liters): 4.5
Engine Output (kW): 45
Running Watts (W): 45,000
Standard Power (kW): 45
kW/kVA Prime: 45/56
Engine Manufacturer: Generac
Open Set Footprint - L x W x H: inches (millimeters): 78.1 (1984) x 37.3 (947) x 44.4 (1,128)
Enclosed Footprint - L x W x H: inches (millimeters): 94.8 (2,408) x 38.0 (965) x 57.5 (1,461)
Controller Type: Deep Sea G8601 Controller
Weight (kg): 760
Weight (lb): 1,675
Enclosure: Steel or Aluminum
Steel (kg): 1,062
Steel (lb): 2,341
Aluminum (kg): 939
Aluminum (lb): 2,071
HZ: 60
Emissions Compliance: EPA Certified Emergency & Non-Emergency