Stationary Generator | 60kW | Diesel | 4.5L


*L2 sound attenuated enclosure

Industrial Generator, 60kW | Diesel | 4.5L

Reliable. Durable. Ready for Anything.
When your operation depends on continuous power, Generac’s 60 kW & 80 kW diesel generators deliver dependable performance and proven reliability. Built around a 4.5 L turbocharged engine and Generac’s precision-engineered alternator, this unit provides the power you need for critical facilities — from healthcare and telecommunications to light industrial and municipal sites.


Features & Benefits

Proven 4.5 L Diesel Engine: Turbocharged 4-cylinder engine offers consistent power delivery, reduced fuel consumption, and long service life under continuous load.
 
POWERZONE® 410 Controller: Advanced digital control system with Modbus® communication, full-phase voltage sensing, and intuitive graphical display for system monitoring and diagnostics.
 
Industrial-Grade Alternator: Brushless excitation alternator with Class H insulation and < 5% THD ensures stable, clean power for sensitive and mission-critical equipment.
 
Engineered Enclosures: Generac-built steel and aluminum enclosures provide superior weather resistance, noise attenuation, and simplified service access.
 
Integrated Fuel Tank Options: UL 142 / ULC S601 double-wall base tanks available for extended runtime and environmental protection.

Performance

Sound Levels/Enclosures: Open and Weather-Protected through Level 2 Sound-Attenuated Enclosures for stringent noise requirments.
 
Construction: Steel or aluminum with RhinoCoat™ powder-coated finish protects against rust, UV and weather for long-term durability

Product Snapshot

Power Nodes: 60 kW | 80 kW
 
Ideal For: Hospitals, data centers, light manufacturing, and municipal facilities needing dependable standby power.
 
Applications: Standby power where continuous reliability, low emissions, and service accessibility are essential.
 
Footprint:Approx. Engineered with multiple enclosures with space efficient designs
 
Operating Temperature:Up to 122 °F (50 °C) before derate
 
Certifications: EPA Certified Stationary Emergency, UL2200, NFPA 110 Compliant

Specifications

Units:
Fuel Type: Diesel
Engine: FPT
Engine Type: 4-cyl In-line
Engine Size (Liters): 4.5
Engine Output (kW): 60
Running Watts (W): 60,000
kW/kVA Prime: 60/75
Engine Manufacturer: Iveco/FPT
Open Set Footprint - L x W x H: inches (millimeters): 92.9 (2,360) x 40.0 (1,016) x 49.2 (1,250)
Enclosed Footprint - L x W x H: inches (millimeters): 111.8 (2,840) x 40.5 (1,028) x 68.6 (1,743)
Controller Type: 410 Controller
Weight (kg): 1,128
Weight (lb): 2,488
Enclosure: Steel or Aluminum
Steel (kg): 371
Steel (lb): 818
Aluminum (kg): 175
Aluminum (lb): 384
HZ: 60
Emissions Compliance: EPA Certified Emergency