Stationary Generator | 150kW | Diesel | 6.7L T4F


*L2 sound attenuated enclosure

Stationary Generator | 150kW | Diesel | 6.7L T4F

Certified to Lead. Built to Perform.

The upgraded D6.7L diesel generator delivers clean, fully Tier 4 Final certified power in a compact, rugged design. With outputs from 100–175 kW and UL2200 certification, it’s engineered for environments where stringent, clean-burning diesel are table-stakes and where space efficiency matters.
 

Features & Benefits

Certified Tier 4 Final Performance: Fully Tier 4 Final certified—not just compliant—for reliable power that meets the strictest emissions standards

Compact, Space-Saving Footprint: Engineered for versatility with minimal site impact

Smart Enclosure Design: Sound-attenuated, airflow-optimized, and service-friendly—available from open through Level 2 sound ratings

Seismic-Rated Durability: IBP/OSHPD seismic certification ensures performance stability in critical infrastructure applications

Platform Flexibility: Four power nodes (100, 130, 150, 175 kW) share a single certified platform, simplifying fleet standardization

Performance

Tier 4 Final Certified Diesel: Meets the strictest emission standards set by the EPA delivering a drastic reduction in particulate matter (soot) and nitrogen oxides (NOx). 

Runtime Options: 24 hr delivering peace of mind during outages and flexible options for tailored solutions. 

Sound Levels: Open and Weather-Protected through Level 2 Sound-Attenuated Enclosures for stringent noise requirments.

Design: Compact footprint for maximum installation flexibility

Construction: Steel or aluminum with RhinoCoat™ powder-coated finish protects against rust, UV and weather for long-term durability

Product Snapshot

Power Nodes: 100 kW | 130 kW | 150 kW | 175 kW

Ideal For: Healthcare, Municipal, Telecommunications and Edge Computing, Storage and Distribution, Manufacturing, Commercial Buildings.

Applications: Standby for critical operations where emissions compliance and footprint constraints are key

Certifications: Tier 4 Final, UL2200, IBP/OSHPD Seismic

Specifications

Units:
Fuel Type: Diesel
Engine: FPT
Engine Type: 6-cyl in-line
Engine Size (Liters): 6.7
Engine Output (kW): 150
Running Watts (W): 150,000
kW/kVA Prime: 150/188
Engine Manufacturer: Iveco/FPT
Open Set Footprint - L x W x H: inches (millimeters): 148.7 (3,776.98) x 49.2 (1,249.68) x 103 (2,616.2)
Enclosed Footprint - L x W x H: inches (millimeters): 149.8 (3,804.9) x 50.4 (1,280.2) x 91.7 (2,329.2)
Controller Type: Deep Sea G8601 Controller
Weight (kg): 1,771
Weight (lb): 3,905
Enclosure: Steel or Aluminum
Steel (kg): 2,260
Steel (lb): 4,984
Aluminum (kg): 2,121
Aluminum (lb): 4,677
HZ: 60
Emissions Compliance: EPA Certified Emergency