Industrial Generator, 2750kW | Diesel | 87.5L

Your scalable, high-performance generator for data centers, engineered to provide unmatched reliability, faster deployment, and integration with microgrid and energy storage solutions.

Performance & Reliability

  • Baudouin M55 engines, which have a proven track record providing backup and continuous power for data centers and mission critical applications around the globe. These engines utilize a high-pressure common rail fuel system to provide exceptional transient response, high ambient temperature derate capability, and low NOx emissions.
  • Marathon DataMAX alternators, which are purpose built for highly demanding global Data Center applications with reliability and low reactance in mind.
  • Redundant starting system, which has an additional set of engine starters, batteries and battery chargers available. Redundant systems are fully isolated to avoid single points of failure.
  • High ambient (50°C) cooling packages, for top performance in the most demanding environments.

Control & Flexibility

  • Deep Sea G8601 Controller, which can be configured to fit virtually any need and provides a wide range of high-end features for mission critical applications.
  • Generac Modular Power Systems (MPS), enhance reliability, scalability, and serviceability by integrating multiple generators utilizing Deep Sea onboard paralleling controls. Providing redundant, flexible, and easily expandable power solutions.
  • Configurable circuit breakers, offered as left and/or right-side breakers, are configurable up to full rated generator amperage at 480V.

Compliance & Safety

  • Low emissions, designed to help meet the most stringent state requirements in Virginia and ready for use with compliant Tier 4 aftertreatment systems.

Specifications

Units:
Fuel Type: Diesel
Engine: Baudouin
Engine Size (Liters): 87.5
Engine Output (kW): 2,750
Running Watts (W): 2,750,000
Standard Power (kW): 2,750
kW/kVA Prime: 2750/3437.5
Engine Manufacturer: Baudouin
Open Set Footprint - L x W x H: inches (millimeters): 309 (7,848.6) x 120( 3,048.0) x 132 (3,352.8) 60,150(27,278.9)
Controller Type: Deep Sea G8601 Controller
Weight (kg): 27,278.9
Weight (lb): 60,150
Emissions Compliance: EPA Certified Emergency