Home backup
Portable generators
Clean Energy
Pressure washers
Generac Chore
Wi-Fi enabled
Parts & accessories
All products
Business standby
Industrial generators
Mobile generators
Light towers
Heaters
Pumps
Mobile Link Wi-Fi remote monitoring lets you monitor your home standby generator directly from your smartphone! Access important information such as current operating status, maintenance schedule, historical information, and more directly from your smartphone, tablet, or computer. The Mobile Link Wi-Fi device comes pre-installed on your Generac Guardian Series generator, just create your account on MobileLinkGen.com and connect your generator to your home Wi-Fi network. Simply download the Mobile Link Setup app to quickly and easily connect your generator!
Before you connect your Generac generator:
**If the Wi-Fi signal is less than 40% and there are communication issues, a booster may be recommended. See our recommended booster or contact an Authorized Generac Dealer to purchase a compatible booster.** **If you are using a booster, be sure to connect to the booster rather than your home Wi-Fi.**
Peace of mind.
And the power to live.
The Generac Promise means that our 9 – 22 kilowatt Guardian® Series home backup generators will give you peace of mind and the power to live. It means that we engineer and build them here in America*. It means we stand behind them with a strong 5-year limited warranty. We promise to continue to innovate, like with our new Mobile Link™ WiFi monitoring system, so you’ll know the status of your generator, no matter where you are. And if you ever need to call, we’re standing by 24/7, every minute of every day, ready to pick up the phone right here in Wisconsin.
*Assembled in the USA using domestic and foreign parts.