Industrial Transfer Switches

Generac offers a full line of Industrial Transfer Switches to meet varying needs from light industrial applications all the way to the most demanding critical installations. All Generac switches offer contacts that are silver composite, which resists pitting or burning, ultimately leading to longer life and the reliability you expect. These switches are ISO 9000 certified, meet all relevant NEC codes, and are rated for full load transfers in critical operating, emergency, legally required, and optional power systems. Generac’s flexible platforms offer a variety of switching technologies for customized solutions to meet any project needs.

4 of 28 results showing

  • Transfer Switch, Automatic | PSTS | 100-1200Amp | Bypass Isolation | Closed Transition

    Transfer Switch, Automatic | PSTS | 100-1200Amp | Bypass Isolation | Closed Transition

    Model Number: psts-100-1200a-bypass-isolation-closed-transition

  • Transfer Switch, Automatic | PSTS | 2000-5000Amp | Bypass Isolation

    Transfer Switch, Automatic | PSTS | 2000-5000Amp | Bypass Isolation

    Model Number: psts-2000-5000a-bypass-isolation

  • Transfer Switch, Automatic | PSTS | 2000-5000Amp | Bypass Isolation | Closed Transition

    Transfer Switch, Automatic | PSTS | 2000-5000Amp | Bypass Isolation | Closed Transition

    Model Number: psts-2000-5000a-bypass-isolation-closed-transition

  • Transfer Switch, Manual | PSTS | 100-1200Amp | Double Throw Manual

    Transfer Switch, Manual | PSTS | 100-1200Amp | Double Throw Manual

    Model Number: psts-100-1200a-double-throw-manual