Stationary Generators

Generac Industrial Energy delivers powerful, reliable stationary generators built to meet the demands of today’s evolving energy landscape. From diesel and natural gas to bi-fuel options, our industrial generators are part of a total energy ecosystem designed to generate, manage, and distribute power seamlessly and efficiently.

Whether for critical infrastructure, businesses, or industrial sites, Generac offers customized solutions engineered for resilience, efficiency, and long-term performance, helping you stay powered and protected no matter what.

* Model Number key:  SG = single unit, gaseous fuel; MG = modular/paralleling unit, gaseous fuel; SD = single unit, diesel fuel; MD = modular/paralleling unit, diesel fuel

View Other Products

Stationary Battery Energy Storage

9 of 81 results showing

Fuel Type

Engine Type/Size

Power Output

Emission Compliance
  • Stationary Generator | 1000kW | Gaseous | 49.0L

    Stationary Generator | 1000kW | Gaseous | 49.0L

    Model Number: SG1000

  • Stationary Generator | 1000kW | Diesel | 30.6L

    Stationary Generator | 1000kW | Diesel | 30.6L

    Model Number: SDMD1000

    *L1 sound attenuated enclosure

  • Stationary Generator | 1250kW | Diesel | 46.0L

    Stationary Generator | 1250kW | Diesel | 46.0L

    Model Number: MD1250

  • Stationary Generator | 1250kW | Diesel | 46.0L

    Stationary Generator | 1250kW | Diesel | 46.0L

    Model Number: SD1250

  • Stationary Generator | 2250kW | Diesel | 65.6L

    Stationary Generator | 2250kW | Diesel | 65.6L

    Model Number: SDMD2250_66

  • Stationary Generator | 2500kW | Diesel | 65.6L

    Stationary Generator | 2500kW | Diesel | 65.6L

    Model Number: SDMD2500

  • Stationary Generator | 2750kW | Diesel | 87.5L

    Stationary Generator | 2750kW | Diesel | 87.5L

    Model Number: SDMD2750

  • Stationary Generator | 3000kW | Diesel | 87.5L

    Stationary Generator | 3000kW | Diesel | 87.5L

    Model Number: SDMD3000

  • Stationary Generator | 3250kW | Diesel | 87.5L

    Stationary Generator | 3250kW | Diesel | 87.5L

    Model Number: SDMD3250