Generac offers a full line of Industrial Transfer Switches to meet varying needs from light industrial applications all the way to the most demanding critical installations. All Generac switches offer contacts that are silver composite, which resists pitting or burning, ultimately leading to longer life and the reliability you expect. These switches are ISO 9000 certified, meet all relevant NEC codes, and are rated for full load transfers in critical operating, emergency, legally required, and optional power systems. Generac’s flexible platforms offer a variety of switching technologies for customized solutions to meet any project needs.
12 of 28 results showing
Transfer Switch, Automatic | 671 | 1000Amp | Non-Service Entrance Rated
Model Number: 671-1000a-non-se-rated
Transfer Switch, Automatic | 671 | 1000Amp | Non-Service Entrance Rated
Model Number: 671-1000a-non-se-rated-closed-transition
Transfer Switch, Automatic | PSTS | 100-1200Amp | Standard Entrance
Model Number: psts-100-1200a
Transfer Switch, Automatic | PSTS | 100-1600Amp | Standard Entrance
Model Number: psts-100-1600a-se-rated
Transfer Switch, Automatic | PSTS | 2000-5000Amp | Standard Entrance
Model Number: psts-2000-5000a
Transfer Switch, Automatic | PSTS | 1600-5000Amp | Standard Entrance
Model Number: psts-1600-5000a
Transfer Switch, Automatic | PSTS | 100-1000Amp | Service Entrance Rated
Model Number: psts-100-1000a-se-rated
Transfer Switch, Automatic | PSTS | 1200-5000Amp | Service Entrance Rated
Model Number: psts-1200-5000a-se-rated
Transfer Switch, Automatic | PSTS | 1000-5000Amp | Service Entrance Rated
Model Number: psts-1000-5000a-se-rated
Transfer Switch, Automatic | PSTS | 200-5000Amp | Service Entrance Rated
Model Number: psts-200-5000a-se-rated
Transfer Switch, Automatic | PSTS | 1000-5000Amp | Service Entrance Rated | Bypass Isolation
Model Number: psts-1000-5000a-se-rated-bypass-transition
Transfer Switch, Automatic | PSTS | 100-1200Amp | Bypass Isolation
Model Number: psts-100-1200a-bypass-isolation