Battery Energy Storage

About SBE1000

 
 

Energy management today increasingly means balancing a combination of carbon reduction, energy savings and energy resilience goals. Generac’s SBE battery energy storage system is our latest addition to a portfolio of products and technologies helping commercial and industrial customers to meet their current and future energy goals.

SBE1000 Attributes
Power Rating: 250 kW / 500 kW / 1,000 kW
Energy Rating: 1,000 kWh
Enclosed Footprint: 20' Custom


SPEC SHEETS
SBE1000 LFP

Get a Quote Request Information

Features & Benefits

Asset Monetization

When paired with Generac's Grid Services

Peak Demand Charge Savings

Use stored energy to offset facility and/or grid peak loads

Maximize Value of On-Site Solar

Store excess solar energy generated on-site for later use

 

Product Snapshot

  • Local data server
  • HMI interface
  • Cloud based monitoring
  • Multilevel authentications for security operation
  • Data acquisition and control functions
  • Event reporting
  • Remote configuration firmware and software upgrade
  • Ramp rate control demand management
  • Modbus TCP
  • Sunspec protocol
  • CAN
  • Ethernet based communication
  • Compatibility with 3rd party EMS, SCADA systems
  • Maximize Value of On-Site Solar
  • Peak Demand Charge Savings
  • Energy Abitrage with ToU Rates
  • Demand Response
  • Asset Monetization
  • Resilience - Power Quality
  • Resilience - Backup Power
  • Grid Independence
  • Enables Carbon Reduction

We're Here to Help

Contact us at the link below and a Generac Industrial expert will get back to you shortly.


Contact Us